COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00139445 N/A INA (Schaeffler) SL04 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A 89000 lbf N/A 170 mm N/A 80 mm
00139891 N/A INA (Schaeffler) SL18 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 260 mm N/A 178000 lbf N/A 360 mm N/A 60 mm
00139312 N/A INA (Schaeffler) SL02 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A 50000 lbf N/A 165 mm N/A 45 mm
04284124 N/A INA (Schaeffler) SL18 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A 64000 lbf N/A 170 mm N/A 45 mm
00139291 N/A INA (Schaeffler) SL04 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A 162000 lbf N/A 300 mm N/A 95 mm
02296096 N/A INA (Schaeffler) 893 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 50 mm N/A N/A 95 mm N/A 27 mm
00139053 N/A INA (Schaeffler) SL01 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 260 mm N/A 119000 lbf N/A 320 mm N/A 60 mm
02291717 N/A INA (Schaeffler) ZSL19 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 85 mm N/A 109000 lbf N/A 180 mm N/A 60 mm
00139111 N/A INA (Schaeffler) SL01 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A 24500 lbf N/A 110 mm N/A 30 mm
00139471 N/A INA (Schaeffler) SL04 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 180 mm N/A 255000 lbf N/A 280 mm N/A 136 mm
00139128 N/A INA (Schaeffler) SL01 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A 58000 lbf N/A 180 mm N/A 50 mm
00139465 N/A INA (Schaeffler) SL04 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A 166000 lbf N/A 240 mm N/A 109 mm
02328089 N/A INA (Schaeffler) SL18 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A 46500 lbf N/A 140 mm N/A 37 mm
00139384 N/A INA (Schaeffler) SL04 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 45 mm N/A 22000 lbf N/A 75 mm N/A 40 mm
02107172 N/A INA (Schaeffler) SL01 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 60 mm N/A 15100 lbf N/A 85 mm N/A 25 mm
02291841 N/A INA (Schaeffler) 811 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A N/A 170 mm N/A 30 mm
00139894 N/A INA (Schaeffler) SL18 Series 280 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 280 mm N/A 207000 lbf N/A 380 mm N/A 60 mm
00139051 N/A INA (Schaeffler) SL01 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 240 mm N/A 112000 lbf N/A 300 mm N/A 60 mm
00139397 N/A INA (Schaeffler) SL04 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 65 mm N/A 29000 lbf N/A 100 mm N/A 46 mm
01629448 N/A INA (Schaeffler) SL02 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 60 mm N/A 15100 lbf N/A 85 mm N/A 25 mm
00139423 N/A INA (Schaeffler) SL04 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 85 mm N/A 48500 lbf N/A 130 mm N/A 60 mm
00139272 N/A INA (Schaeffler) SL02 Series 320 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 320 mm N/A 191000 lbf N/A 400 mm N/A 80 mm
00139043 N/A INA (Schaeffler) SL01 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A 70000 lbf N/A 240 mm N/A 50 mm
02093108 N/A INA (Schaeffler) 811 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A N/A 200 mm N/A 31 mm
00139035 N/A INA (Schaeffler) SL01 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 150 mm N/A 52000 lbf N/A 190 mm N/A 40 mm
Unit of Measure
1 2 3 4