Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00139126 | N/A INA (Schaeffler) SL01 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 120 mm | N/A 50000 lbf | N/A 165 mm | N/A 45 mm |
| 02291469 | N/A INA (Schaeffler) SL18 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 150 mm | N/A 182000 lbf | N/A 225 mm | N/A 100 mm |
| 00139431 | N/A INA (Schaeffler) SL04 Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 95 mm | N/A 71000 lbf | N/A 145 mm | N/A 67 mm |
| 02690203 | N/A INA (Schaeffler) 893 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 45 mm | N/A | N/A 85 mm | N/A 24 mm |
| 01606841 | N/A INA (Schaeffler) SL18 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A 40000 lbf | N/A 250 mm | N/A 24 mm |
| 02135199 | N/A INA (Schaeffler) SL02 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 110 mm | N/A 44500 lbf | N/A 150 mm | N/A 40 mm |
| 00139152 | N/A INA (Schaeffler) SL01 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A 155000 lbf | N/A 280 mm | N/A 80 mm |
| 04031509 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 90 mm | N/A 205000 N | N/A 140 mm | N/A 37 mm |
| 06064027 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 80 mm | N/A 540000 N | N/A 170 mm | N/A 58 mm |