COMPANY HEADER
Print Back
Nidec Automotive Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Duty/Condition Type

Frame Size

Number of Poles

00538225 N/A Nidec 3 Horsepower (hp) Power and 213 Frame Size Automotive Duty Motor N/A 1775 rpm N/A Automotive Duty N/A 213 N/A 4
00538287 N/A Nidec 25 Horsepower (hp) Power and 324U Frame Size Automotive Duty Motor N/A 1780 rpm N/A Continuous Duty N/A 324U N/A 4
02898081 N/A Nidec 15 Horsepower (hp) Power and 324U Frame Size Automotive Duty Motor N/A 1190 rpm N/A Automotive Duty N/A 324U N/A 6
00546493 N/A Nidec 3 Horsepower (hp) Power and 184 Frame Size Automotive Duty Motor N/A N/A Automotive Duty N/A 184 N/A 2
00538347 N/A Nidec 100 Horsepower (hp) Power and 445U Frame Size Automotive Duty Motor N/A 1785 rpm N/A Continuous Duty N/A 445U N/A 4
00538332 N/A Nidec 60 Horsepower (hp) Power and 444U Frame Size Automotive Duty Motor N/A 1190 rpm N/A Continuous Duty N/A 444U N/A 6
00538342 N/A Nidec 75 Horsepower (hp) Power and 445U Frame Size Automotive Duty Motor N/A 1190 rpm N/A Continuous Duty N/A 445U N/A 6
Unit of Measure
1