COMPANY HEADER
Print Back
Bodine 1690 Revolutions Per Minute (RPM) Base Speed Holding Torque Motor (01782650)
Unit of Measure
1 

Item #

Item Name

Power

Phase

Supply Voltage

Overhung Load Capacity

00533669 N/A Bodine 1580 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/300 hp N/A 1 N/A 115 V N/A
01782650 N/A Bodine 1690 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/5 hp N/A 1 N/A 115 V N/A 205 lb
01782770 N/A Bodine 1660 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/5 hp N/A 1 N/A 115 V N/A 18 lb
Unit of Measure
1