COMPANY HEADER
Print Back
Nidec Two Speed Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04385228 N/A Nidec 1175 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1175 rpm1770 rpm N/A Aluminum N/A 215T N/A 4 6
04385229 N/A Nidec 1180 and 1780 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1180 rpm1780 rpm N/A Aluminum N/A 254T N/A 4 6
Unit of Measure
1 2