Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
|---|---|---|---|---|---|
| 00026311 | N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.7188 in | N/A 0.6250 in | N/A 51000 | N/A 0.5000 in |
| 00026316 | N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.7188 in | N/A 0.6250 in | N/A 51000 | N/A 0.6250 in |
| 00026321 | N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.7188 in | N/A 0.6250 in | N/A 51000 | N/A 0.7500 in |
| 00026325 | N/A Bunting 0.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.7188 in | N/A 0.6250 in | N/A 51000 | N/A 0.8750 in |
| 00026331 | N/A Bunting 0.6875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.7813 in | N/A 0.6875 in | N/A 51000 | N/A 0.8750 in |
| 00026335 | N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A 51000 | N/A 0.2500 in |
| 00026338 | N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A 51000 | N/A 0.3750 in |
| 00026341 | N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A 51000 | N/A 0.5000 in |
| 00026346 | N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A 51000 | N/A 0.6250 in |
| 00026350 | N/A Bunting 0.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A 51000 | N/A 0.7500 in |
| 00026366 | N/A Bunting 0.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1 in | N/A 0.8750 in | N/A 51000 | N/A 0.7500 in |
| 00026373 | N/A Bunting 0.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1 in | N/A 0.8750 in | N/A 51000 | N/A 1.0000 in |
| 00026378 | N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A 51000 | N/A 0.5000 in |
| 00026384 | N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A 51000 | N/A 0.7500 in |
| 00026389 | N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A 51000 | N/A 1.0000 in |
| 00026394 | N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A 51000 | N/A 1.2500 in |
| 00026398 | N/A Bunting 1.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A 51000 | N/A 1.5000 in |
| 00026403 | N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.2813 in | N/A 1.1250 in | N/A 51000 | N/A 0.6250 in |
| 00026405 | N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.2813 in | N/A 1.1250 in | N/A 51000 | N/A 0.7500 in |
| 00026410 | N/A Bunting 1.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.2813 in | N/A 1.1250 in | N/A 51000 | N/A 1.0000 in |
| 00026416 | N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.4063 in | N/A 1.2500 in | N/A 51000 | N/A 0.7500 in |
| 00026422 | N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.4063 in | N/A 1.2500 in | N/A 51000 | N/A 1.0000 in |
| 00026427 | N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.4063 in | N/A 1.2500 in | N/A 51000 | N/A 1.2500 in |
| 00026432 | N/A Bunting 1.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.4063 in | N/A 1.2500 in | N/A 51000 | N/A 1.7500 in |
| 00026436 | N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 1.5313 in | N/A 1.3750 in | N/A 51000 | N/A 0.7500 in |