Item # |
Item Name |
Flange Diameter |
Flange Width |
Inside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08004917 | N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing | N/A 1.6250 in | N/A 0.1875 in | N/A 1.0000 in | N/A 1.5000 in |
| 08004918 | N/A Bunting DPEF Series 1.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing | N/A 1.6250 in | N/A 0.1875 in | N/A 1.0000 in | N/A 1.7500 in |
| 08004919 | N/A Bunting DPEF Series 1.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing | N/A 2.2500 in | N/A 0.1875 in | N/A 1.6250 in | N/A 2.0000 in |