Item # |
Item Name |
Flange Diameter |
Flange Width |
Inside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 04543493 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.5000 in |
| 05073077 | N/A Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.4375 in | N/A 0.0625 in | N/A 0.1875 in | N/A 0.2500 in |
| 05429343 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 1.0000 in |
| 05677512 | N/A Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.5625 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.4375 in |
| 05960467 | N/A Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.5000 in |
| 00032173 | N/A Bunting NF Series 0.3125 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.5625 in | N/A 0.0625 in | N/A 0.3125 in | N/A 0.3125 in |
| 00032178 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.1875 in |
| 00032181 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.3750 in |
| 00032183 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.7500 in |
| 00032186 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.6875 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.5625 in |
| 00032187 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.6250 in |
| 00032188 | N/A Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.3750 in | N/A 1.0000 in |
| 00032191 | N/A Bunting NF Series 0.4375 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.4375 in | N/A 0.6250 in |
| 00032193 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.2500 in |
| 00032194 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.3750 in |
| 00032195 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.4375 in |
| 00032196 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.5000 in |
| 00032197 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.6250 in |
| 00032198 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.7500 in |
| 00032199 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 1.0000 in |
| 00032200 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 1.5000 in |
| 00032201 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8125 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.6875 in |
| 00032202 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.4375 in |
| 00032203 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 0.7500 in |
| 00032204 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 1.0000 in |