Item # |
Item Name |
Flange Diameter |
Flange Width |
Inside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00032230 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1875 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.5000 in |
| 00032231 | N/A Bunting NF Series 0.8750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1875 in | N/A 0.0625 in | N/A 0.8750 in | N/A 1.0000 in |
| 00032232 | N/A Bunting NF Series 0.8750 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.3125 in | N/A 0.0625 in | N/A 0.8750 in | N/A 1.1250 in |
| 00032233 | N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.3125 in | N/A 0.0625 in | N/A 1.0000 in | N/A 1.1250 in |
| 00032234 | N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.3125 in | N/A 0.0625 in | N/A 1.0000 in | N/A 1.5000 in |
| 00032235 | N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.3750 in | N/A 0.0625 in | N/A 1.0000 in | N/A 1.1875 in |
| 00032236 | N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.4375 in | N/A 0.0625 in | N/A 1.0000 in | N/A 1.0000 in |
| 00032237 | N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.4375 in | N/A 0.0625 in | N/A 1.0000 in | N/A 1.2500 in |