Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum V Value |
Overall Length |
|---|---|---|---|---|---|
| 00032153 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A | N/A 1.1250 in |
| 00032154 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A | N/A 1.5000 in |
| 00032156 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.2500 in | N/A 1.0000 in | N/A | N/A 1.5000 in |
| 08006559 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.2500 in | N/A 360 sfpm | N/A 0.4375 in |
| 08006560 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.4375 in | N/A 0.3125 in | N/A 360 sfpm | N/A 0.4375 in |
| 08006561 | N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3750 in | N/A 360 sfpm | N/A 0.7500 in |