Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum V Value |
Overall Length |
|---|---|---|---|---|---|
| 00032126 | N/A Bunting NN Series 0.5625 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.6875 in | N/A 0.5625 in | N/A | N/A 0.6875 in |
| 00032127 | N/A Bunting NN Series 0.5625 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.6875 in | N/A 0.5625 in | N/A | N/A 1.0000 in |
| 00032128 | N/A Bunting NN Series 0.5625 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.5625 in | N/A | N/A 0.7500 in |
| 00032130 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8125 in | N/A 0.6250 in | N/A | N/A 0.8125 in |
| 00032131 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 0.5000 in |
| 00032132 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 0.6250 in |
| 00032133 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 0.7500 in |
| 00032134 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 0.8750 in |
| 00032135 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 1.0000 in |
| 00032136 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.7500 in | N/A 0.6250 in | N/A | N/A 1.2500 in |
| 00032137 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.6250 in | N/A | N/A 0.7500 in |
| 00032138 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.6250 in | N/A | N/A 1.2500 in |
| 00032139 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A | N/A 0.6250 in |
| 00032140 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A | N/A 0.7500 in |
| 00032141 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A | N/A 0.8750 in |
| 00032142 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A | N/A 1.0000 in |
| 00032143 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.7500 in | N/A | N/A 1.2500 in |
| 00032144 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.9375 in | N/A 0.7500 in | N/A | N/A 0.9375 in |
| 00032145 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 0.5000 in |
| 00032146 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 0.7500 in |
| 00032147 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 1.0000 in |
| 00032149 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 1.2500 in |
| 00032150 | N/A Bunting NN Series 0.8750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.8750 in | N/A | N/A 1.0000 in |
| 00032151 | N/A Bunting NN Series 0.8750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.1250 in | N/A 0.8750 in | N/A | N/A 1.1250 in |
| 00032152 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.1250 in | N/A 1.0000 in | N/A | N/A 1.0000 in |