Item # |
Item Name |
Flange Diameter |
Flange Width |
Inside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02997174 | N/A Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.3125 in |
| 03196525 | N/A Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.3750 in |
| 03902408 | N/A Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 1.250 in | N/A 0.1875 in | N/A 0.7500 in | N/A 0.7500 in |
| 04145718 | N/A Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 1.1250 in | N/A 0.1250 in | N/A 0.7500 in | N/A 0.5000 in |
| 04778987 | N/A Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.2500 in |
| 00032462 | N/A Bunting BVF Series 0.1875 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.4375 in | N/A 0.0625 in | N/A 0.1875 in | N/A 0.2500 in |
| 00032463 | N/A Bunting BVF Series 0.1875 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.4375 in | N/A 0.0625 in | N/A 0.1875 in | N/A 0.3125 in |
| 00032464 | N/A Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.1875 in |
| 00032466 | N/A Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.3750 in |
| 00032467 | N/A Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.6250 in |
| 00032468 | N/A Bunting BVF Series 0.3125 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5625 in | N/A 0.0625 in | N/A 0.3125 in | N/A 0.3750 in |
| 00032469 | N/A Bunting BVF Series 0.3125 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6875 in | N/A 0.0625 in | N/A 0.3125 in | N/A 0.3750 in |
| 00032470 | N/A Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.2500 in |
| 00032473 | N/A Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.5000 in |
| 00032474 | N/A Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.6250 in | N/A 0.0625 in | N/A 0.3750 in | N/A 0.7500 in |
| 08004725 | N/A Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing | N/A 0.5000 in | N/A 0.0625 in | N/A 0.2500 in | N/A 0.5000 in |