Item # |
Item Name |
Bore Diameter |
Bushing Outside Diameter |
Inside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00027439 | N/A Bunting BNW Series 2.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-1/4 in | N/A 2.5000 in | N/A 2.2500 in | N/A 1.5000 in |
| 00027451 | N/A Bunting BNW Series 2.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-1/4 in | N/A 2.5000 in | N/A 2.2500 in | N/A 3.0000 in |
| 00027467 | N/A Bunting BNW Series 2.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-1/4 in | N/A 2.7500 in | N/A 2.2500 in | N/A 2.0000 in |
| 00027535 | N/A Bunting BNW Series 2.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-1/2 in | N/A 2.7500 in | N/A 2.5000 in | N/A 2.0000 in |
| 00027540 | N/A Bunting BNW Series 2.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-1/2 in | N/A 2.7500 in | N/A 2.5000 in | N/A 2.5000 in |
| 00027641 | N/A Bunting BNW Series 2.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 2-3/4 in | N/A 3.2500 in | N/A 2.7500 in | N/A 2.0000 in |
| 00027663 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.5000 in | N/A 3.0000 in | N/A 2.0000 in |
| 00027668 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.5000 in | N/A 3.0000 in | N/A 2.5000 in |
| 00027671 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.5000 in | N/A 3.0000 in | N/A 3.0000 in |
| 00027686 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.2500 in | N/A 3.0000 in | N/A 2.0000 in |
| 00027691 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.2500 in | N/A 3.0000 in | N/A 2.5000 in |
| 00027694 | N/A Bunting BNW Series 3.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3 in | N/A 3.2500 in | N/A 3.0000 in | N/A 3.0000 in |
| 00027705 | N/A Bunting BNW Series 3.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3-1/4 in | N/A 3.5000 in | N/A 3.2500 in | N/A 2.0000 in |
| 00027724 | N/A Bunting BNW Series 3.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3-1/4 in | N/A 3.7500 in | N/A 3.2500 in | N/A 2.0000 in |
| 00027729 | N/A Bunting BNW Series 3.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3-1/4 in | N/A 3.7500 in | N/A 3.2500 in | N/A 2.5000 in |
| 00027732 | N/A Bunting BNW Series 3.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3-1/4 in | N/A 3.7500 in | N/A 3.2500 in | N/A 3.0000 in |
| 00027743 | N/A Bunting BNW Series 3.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 3-1/2 in | N/A 4.0000 in | N/A 3.5000 in | N/A 2.0000 in |
| 00027927 | N/A Bunting BNW Series 5.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | N/A 5 in | N/A 5.5000 in | N/A 5.0000 in | N/A 2.0000 in |