COMPANY HEADER
Print Back
Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors
Unit of Measure
1 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

07578967 N/A Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 315 in·lb N/A 162:1 N/A
07578968 N/A Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 278 in·lb N/A 89:1 N/A 1/23 to 1/11 hp
07578969 N/A Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 254 in·lb N/A 64:1 N/A 1/23 to 1/11 hp
07578970 N/A Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 245 in·lb N/A 30:1 N/A 1/23 to 1/11 hp
07578971 N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 182 in·lb N/A 17:1 N/A 1/23 to 1/11 hp
07578972 N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 136 in·lb N/A 13:1 N/A 1/23 to 1/11 hp
07578973 N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 91 in·lb N/A 8:1 N/A 1/23 to 1/11 hp
07578974 N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 0.56 A0.81 A N/A 43 in·lb N/A 4:1 N/A 1/23 to 1/11 hp
07578975 N/A Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 318 in·lb N/A 162:1 N/A 1/12 hp
07578976 N/A Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 274 in·lb N/A 89:1 N/A 1/12 hp
07578977 N/A Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 256 in·lb N/A 64:1 N/A 1/12 hp
07578978 N/A Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 247 in·lb N/A 30:1 N/A 1/12 hp
07578979 N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 177 in·lb N/A 17:1 N/A 1/12 hp
07578980 N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 132 in·lb N/A 13:1 N/A 1/12 hp
07578981 N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 88 in·lb N/A 8:1 N/A 1/12 hp
07578982 N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 4.10 A N/A 44 in·lb N/A 4:1 N/A 1/12 hp
07578983 N/A Bodine 148 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 318 in·lb N/A 162:1 N/A 1/16 hp
07578984 N/A Bodine 123 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 274 in·lb N/A 89:1 N/A 1/16 hp
07578985 N/A Bodine 110 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 256 in·lb N/A 64:1 N/A 1/16 hp
07578986 N/A Bodine 88 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 168 in·lb N/A 30:1 N/A 1/16 hp
07578987 N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 88 in·lb N/A 17:1 N/A 1/16 hp
07578988 N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 71 in·lb N/A 13:1 N/A 1/16 hp
07578989 N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 44 in·lb N/A 8:1 N/A 1/16 hp
07578990 N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor N/A 6.90 A N/A 18 in·lb N/A 4:1 N/A 1/16 hp
Unit of Measure
1