Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 00533087 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 14 in·lb | N/A 12:1 | N/A 1/17 hp |
| 00533104 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 33 in·lb | N/A 30:1 | N/A 1/17 hp |
| 00533105 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 65 in·lb | N/A 60:1 | N/A 1/17 hp |
| 00533106 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 92 in·lb | N/A 90:1 | N/A 1/17 hp |
| 00533107 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 100 in·lb | N/A 180:1 | N/A 1/17 hp |
| 00533113 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 5 in·lb | N/A 6:1 | N/A 1/17 hp |
| 00533114 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 12 in·lb | N/A 12:1 | N/A 1/17 hp |
| 00533115 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 17 in·lb | N/A 18:1 | N/A 1/17 hp |
| 00533116 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 40 in·lb | N/A 60:1 | N/A 1/17 hp |
| 00533117 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 3 in·lb | N/A 6:1 | N/A 1/29 hp |
| 00533118 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 7 in·lb | N/A 12:1 | N/A 1/29 hp |
| 00533119 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 11 in·lb | N/A 18:1 | N/A 1/29 hp |
| 00533120 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 18 in·lb | N/A 30:1 | N/A 1/29 hp |
| 00533121 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 36 in·lb | N/A 60:1 | N/A 1/29 hp |
| 00533122 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 40 in·lb | N/A 90:1 | N/A 1/29 hp |
| 00533123 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 40 in·lb | N/A 180:1 | N/A 1/29 hp |
| 00533124 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 40 in·lb | N/A 300:1 | N/A 1/29 hp |
| 00533125 | N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.30 A | N/A 40 in·lb | N/A 450:1 | N/A 1/29 hp |
| 00533205 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 29 in·lb | N/A 30:1 | N/A 1/17 hp |
| 00533294 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 10.20 A | N/A 9 in·lb | N/A 3.8:1 | N/A 1/4 hp |
| 00533309 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.70 A | N/A 190 in·lb | N/A 65.5:1 | N/A 1/4 hp |
| 00533460 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 7 in·lb | N/A 6:1 | N/A 1/17 hp |
| 00533461 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 21 in·lb | N/A 18:1 | N/A 1/17 hp |
| 00533591 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 7 in·lb | N/A 6:1 | N/A 1/17 hp |
| 01465949 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 141 in·lb | N/A 20:1 | N/A 1/5 hp |