Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01479129 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 270 in·lb | N/A 60:1 | N/A 1/5 hp |
| 01753997 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 10 in·lb | N/A 6.1:1 | N/A 1/12 hp |
| 01753998 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 20 in·lb | N/A 12:1 | N/A 1/12 hp |
| 01753999 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 31 in·lb | N/A 18:1 | N/A 1/12 hp |
| 01754000 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 47 in·lb | N/A 30:1 | N/A 1/12 hp |
| 01754001 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 95 in·lb | N/A 60:1 | N/A 1/12 hp |
| 01754006 | N/A Bodine 5.5 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.33 A | N/A 175 in·lb | N/A 312.4:1 | N/A 1/14 hp |
| 01754007 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.41 A | N/A 27 in·lb | N/A 13.8:1 | N/A 1/14 hp |
| 01754008 | N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.41 A | N/A 78 in·lb | N/A 43.9:1 | N/A 1/14 hp |
| 01754009 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.25 A | N/A 69 in·lb | N/A 60:1 | N/A 1/14 hp |
| 01754016 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 4.00 A | N/A 20 in·lb | N/A 12:1 | N/A 1/12 hp |
| 01782744 | N/A Bodine 5.8 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 0.85 A | N/A 310 in·lb | N/A 300:1 | N/A 1/6 hp |
| 01782745 | N/A Bodine 197.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 25 in·lb | N/A 5:1 | N/A 1/5 hp |
| 01782746 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 45 in·lb | N/A 10:1 | N/A 1/5 hp |
| 01782747 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 270 in·lb | N/A 40:1 | N/A 1/5 hp |
| 01782754 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 33 in·lb | N/A 30:1 | N/A 1/17 hp |
| 01782755 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 100 in·lb | N/A 180:1 | N/A 1/17 hp |
| 01782758 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 40 in·lb | N/A 60:1 | N/A 1/17 hp |
| 01782940 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 3 in·lb | N/A 6:1 | N/A 1/29 hp |
| 01782941 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 7 in·lb | N/A 12:1 | N/A 1/29 hp |
| 01782942 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 11 in·lb | N/A 18:1 | N/A 1/29 hp |
| 01782943 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 18 in·lb | N/A 30:1 | N/A 1/29 hp |
| 01782944 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 36 in·lb | N/A 60:1 | N/A 1/29 hp |
| 01782945 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 40 in·lb | N/A 90:1 | N/A 1/29 hp |
| 01782946 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 40 in·lb | N/A 180:1 | N/A 1/29 hp |