COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
« 6 7 8 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

07996004 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 34 in·lb N/A 12:1 N/A 1/7 hp
07996005 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 19 in·lb N/A 6:1 N/A 1/7 hp
07996006 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.80 A N/A 120 in·lb N/A 60:1 N/A 1/7 hp
07996007 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.80 A N/A 87 in·lb N/A 30:1 N/A 1/7 hp
07996008 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.80 A N/A 39 in·lb N/A 18:1 N/A 1/7 hp
07996009 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.80 A N/A 34 in·lb N/A 12:1 N/A 1/7 hp
07996010 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.80 A N/A 19 in·lb N/A 6:1 N/A 1/7 hp
07996011 N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 205 in·lb N/A 312:1 N/A 1/7 hp
07996012 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 200 in·lb N/A 172:1 N/A 1/7 hp
07996013 N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 185 in·lb N/A 98:1 N/A 1/7 hp
07996014 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 190 in·lb N/A 66:1 N/A 1/7 hp
07996015 N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 163 in·lb N/A 55:1 N/A 1/7 hp
07996016 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 131 in·lb N/A 44:1 N/A 1/7 hp
07996017 N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 88 in·lb N/A 30:1 N/A 1/7 hp
07996018 N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 64 in·lb N/A 20:1 N/A 1/7 hp
07996019 N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 39 in·lb N/A 14:1 N/A 1/7 hp
07996020 N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 26 in·lb N/A 9:1 N/A 1/7 hp
07996021 N/A Bodine 455.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 15 in·lb N/A 6:1 N/A 1/7 hp
07996022 N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 9 in·lb N/A 4:1 N/A 1/7 hp
07996023 N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 205 in·lb N/A 312:1 N/A 1/7 hp
07996024 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 200 in·lb N/A 172:1 N/A 1/7 hp
07996025 N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 185 in·lb N/A 98:1 N/A 1/7 hp
07996026 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 190 in·lb N/A 66:1 N/A 1/7 hp
07996027 N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 163 in·lb N/A 55:1 N/A 1/7 hp
07996028 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 131 in·lb N/A 44:1 N/A 1/7 hp
Unit of Measure
« 6 7 8