COMPANY HEADER
Print Back
Bodine 417.0 Revolotions Per Minute (RPM) Output Speed Parallel Brushless Direct Current (DC) Gearmotor (01782709)
Unit of Measure
1 2 3 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

00533471 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 350 in·lb N/A 120:1 N/A 1/5 hp
01455260 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 341 in·lb N/A 180:1 N/A 1/5 hp
01782702 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 6 in·lb N/A 6:1 N/A 1/16 hp
01782703 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 12 in·lb N/A 12:1 N/A 1/16 hp
01782704 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 29 in·lb N/A 30:1 N/A 1/16 hp
01782705 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 40 in·lb N/A 80:1 N/A 1/16 hp
01782709 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 10 in·lb N/A 6:1 N/A 1/11 hp
01782710 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 20 in·lb N/A 12:1 N/A 1/11 hp
01782711 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 100 in·lb N/A 180:1 N/A 1/11 hp
01782712 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 25 in·lb N/A 5:1 N/A 1/4 hp
01782713 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 45 in·lb N/A 10:1 N/A 1/4 hp
01782714 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 135 in·lb N/A 30:1 N/A 1/4 hp
01782715 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 270 in·lb N/A 60:1 N/A 1/4 hp
01782719 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 135 in·lb N/A 30:1 N/A 1/4 hp
01782722 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 12.00 A N/A 270 in·lb N/A 60:1 N/A 1/4 hp
01782726 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 29 in·lb N/A 30:1 N/A 1/16 hp
01782785 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 17 in·lb N/A 18:1 N/A 1/16 hp
01782786 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 40 in·lb N/A 60:1 N/A 1/16 hp
01782787 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 40 in·lb N/A 90:1 N/A 1/16 hp
01782789 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 31 in·lb N/A 18:1 N/A 1/11 hp
01782790 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 52 in·lb N/A 30:1 N/A 1/11 hp
01782791 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.72 A N/A 100 in·lb N/A 90:1 N/A 1/11 hp
01782792 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 100 in·lb N/A 120:1 N/A 1/16 hp
01782796 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 310 in·lb N/A 300:1 N/A 1/5 hp
01782814 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 6 in·lb N/A 6:1 N/A 1/16 hp
Unit of Measure
1 2 3