Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01782871 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 25 in·lb | N/A 5:1 | N/A 1/4 hp |
| 01782872 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 45 in·lb | N/A 10:1 | N/A 1/4 hp |
| 01782873 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 90 in·lb | N/A 20:1 | N/A 1/4 hp |
| 01782874 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 135 in·lb | N/A 30:1 | N/A 1/4 hp |
| 01782889 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 6 in·lb | N/A 6:1 | N/A 1/16 hp |
| 01782890 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 12 in·lb | N/A 12:1 | N/A 1/16 hp |
| 01782891 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 17 in·lb | N/A 18:1 | N/A 1/16 hp |
| 01782892 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 40 in·lb | N/A 60:1 | N/A 1/16 hp |
| 01782893 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 40 in·lb | N/A 90:1 | N/A 1/16 hp |
| 01782894 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 40 in·lb | N/A 180:1 | N/A 1/16 hp |
| 01782908 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 45 in·lb | N/A 10:1 | N/A 1/4 hp |
| 01782909 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 1.40 A9.00 A | N/A 77 in·lb | N/A 20:1 | N/A 1/4 hp |
| 01782910 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 135 in·lb | N/A 30:1 | N/A 1/4 hp |
| 01782911 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 270 in·lb | N/A 60:1 | N/A 1/4 hp |
| 02172000 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 90 in·lb | N/A 20:1 | N/A 1/4 hp |
| 02662138 | N/A Bodine 7.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 29 in·lb | N/A 30:1 | N/A 1/16 hp |
| 02747564 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 4.40 A | N/A 20 in·lb | N/A 12:1 | N/A 1/11 hp |
| 03255142 | N/A Bodine 17.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 12 in·lb | N/A 12:1 | N/A 1/16 hp |
| 05936269 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | N/A 3.30 A | N/A 40 in·lb | N/A 90:1 | N/A 1/16 hp |