COMPANY HEADER
Print Back
Bodine 417.0 Revolotions Per Minute (RPM) Output Speed Parallel Brushless Direct Current (DC) Gearmotor (01782709)
Unit of Measure
1 2 3 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01782815 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 12 in·lb N/A 12:1 N/A 1/16 hp
01782816 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 17 in·lb N/A 18:1 N/A 1/16 hp
01782817 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 29 in·lb N/A 30:1 N/A 1/16 hp
01782818 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 40 in·lb N/A 90:1 N/A 1/16 hp
01782819 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 0.53 A N/A 40 in·lb N/A 180:1 N/A 1/16 hp
01782833 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 12.00 A N/A 45 in·lb N/A 10:1 N/A 1/4 hp
01782834 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 90 in·lb N/A 20:1 N/A 1/4 hp
01782835 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 270 in·lb N/A 60:1 N/A 1/4 hp
01782845 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 6 in·lb N/A 6:1 N/A 1/16 hp
01782846 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 12 in·lb N/A 12:1 N/A 1/16 hp
01782847 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 17 in·lb N/A 18:1 N/A 1/16 hp
01782848 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 29 in·lb N/A 30:1 N/A 1/16 hp
01782849 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 40 in·lb N/A 60:1 N/A 1/16 hp
01782850 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 40 in·lb N/A 90:1 N/A 1/16 hp
01782851 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 40 in·lb N/A 180:1 N/A 1/16 hp
01782856 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 4.40 A N/A 10 in·lb N/A 6:1 N/A 1/11 hp
01782858 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 4.40 A N/A 31 in·lb N/A 18:1 N/A 1/11 hp
01782859 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 4.40 A N/A 52 in·lb N/A 30:1 N/A 1/11 hp
01782860 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 4.40 A N/A 95 in·lb N/A 60:1 N/A 1/11 hp
01782861 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 97 in·lb N/A 90:1 N/A 1/11 hp
01782862 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 100 in·lb N/A 180:1 N/A 1/16 hp
01782863 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 3.30 A N/A 100 in·lb N/A 120:1 N/A 1/16 hp
01782868 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 9.60 A N/A 350 in·lb N/A 120:1 N/A 1/5 hp
01782869 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 9.60 A N/A 341 in·lb N/A 180:1 N/A 1/5 hp
01782870 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor N/A 9.60 A N/A 310 in·lb N/A 300:1 N/A 1/5 hp
Unit of Measure
1 2 3