COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

00533089 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
00533090 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
00533091 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
00533092 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
00533093 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 22 in·lb N/A 60:1 N/A 1/17 hp
00533099 N/A Bodine 360.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 24 in·lb N/A 5:1 N/A 1/4 hp
00533100 N/A Bodine 180.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 44 in·lb N/A 10:1 N/A 1/4 hp
00533101 N/A Bodine 90.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 83 in·lb N/A 20:1 N/A 1/4 hp
00533102 N/A Bodine 60.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 104 in·lb N/A 30:1 N/A 1/4 hp
00533103 N/A Bodine 45.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 109 in·lb N/A 40:1 N/A 1/4 hp
00533203 N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.30 A N/A 37 in·lb N/A 10:1 N/A 1/6 hp
00533211 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
00533475 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.30 A N/A 52 in·lb N/A 10:1 N/A 1/3 hp
00533489 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.30 A N/A 189 in·lb N/A 48:1 N/A 1/3 hp
00533491 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.30 A N/A 87 in·lb N/A 18:1 N/A 1/3 hp
00533493 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.30 A N/A 151 in·lb N/A 36:1 N/A 1/3 hp
00533589 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
00533590 N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 385 in·lb N/A 190:1 N/A 1/4 hp
00533836 N/A Bodine 180.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 44 in·lb N/A 10:1 N/A 1/4 hp
00533845 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 52 in·lb N/A 10:1 N/A 1/3 hp
01366435 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
01370021 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
01440417 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
01440418 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
01440419 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 22 in·lb N/A 60:1 N/A 1/17 hp
Unit of Measure
 1 2 3 4 5 »