COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
« 6 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

06079235 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 11 in·lb N/A 5:1 N/A 1/8 hp
06240262 N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
07996052 N/A Bodine 33.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 89 in·lb N/A 75:1 N/A 1/7 hp
07996053 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 68 in·lb N/A 40:1 N/A 1/7 hp
07996054 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 61 in·lb N/A 30:1 N/A 1/7 hp
07996055 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 47 in·lb N/A 20:1 N/A 1/7 hp
07996056 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 25 in·lb N/A 10:1 N/A 1/7 hp
07996057 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.60 A N/A 14 in·lb N/A 5:1 N/A 1/7 hp
07996058 N/A Bodine 33.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 89 in·lb N/A 75:1 N/A 1/7 hp
07996059 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 68 in·lb N/A 40:1 N/A 1/7 hp
07996060 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 61 in·lb N/A 30:1 N/A 1/7 hp
07996061 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 47 in·lb N/A 20:1 N/A 1/7 hp
07996062 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 25 in·lb N/A 10:1 N/A 1/7 hp
07996063 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.83 A N/A 14 in·lb N/A 5:1 N/A 1/7 hp
Unit of Measure
« 6