Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 00533089 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 5 in·lb | N/A 5:1 | N/A 1/17 hp |
| 00533090 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 10 in·lb | N/A 10:1 | N/A 1/17 hp |
| 00533091 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 16 in·lb | N/A 20:1 | N/A 1/17 hp |
| 00533092 | N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 19 in·lb | N/A 40:1 | N/A 1/17 hp |
| 00533093 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 22 in·lb | N/A 60:1 | N/A 1/17 hp |
| 00533099 | N/A Bodine 360.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 24 in·lb | N/A 5:1 | N/A 1/4 hp |
| 00533100 | N/A Bodine 180.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 44 in·lb | N/A 10:1 | N/A 1/4 hp |
| 00533101 | N/A Bodine 90.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 83 in·lb | N/A 20:1 | N/A 1/4 hp |
| 00533102 | N/A Bodine 60.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 104 in·lb | N/A 30:1 | N/A 1/4 hp |
| 00533103 | N/A Bodine 45.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 109 in·lb | N/A 40:1 | N/A 1/4 hp |
| 00533203 | N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.30 A | N/A 37 in·lb | N/A 10:1 | N/A 1/6 hp |
| 00533211 | N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.80 A | N/A 380 in·lb | N/A 280:1 | N/A 1/4 hp |
| 00533475 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.30 A | N/A 52 in·lb | N/A 10:1 | N/A 1/3 hp |
| 00533489 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.30 A | N/A 189 in·lb | N/A 48:1 | N/A 1/3 hp |
| 00533491 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.30 A | N/A 87 in·lb | N/A 18:1 | N/A 1/3 hp |
| 00533493 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.30 A | N/A 151 in·lb | N/A 36:1 | N/A 1/3 hp |
| 00533589 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 8.80 A | N/A 290 in·lb | N/A 120:1 | N/A 1/4 hp |
| 00533590 | N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 8.80 A | N/A 385 in·lb | N/A 190:1 | N/A 1/4 hp |
| 00533836 | N/A Bodine 180.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 1.90 A | N/A 44 in·lb | N/A 10:1 | N/A 1/4 hp |
| 00533845 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 12.00 A | N/A 52 in·lb | N/A 10:1 | N/A 1/3 hp |
| 01366435 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 2.60 A | N/A 10 in·lb | N/A 10:1 | N/A 1/17 hp |
| 01370021 | N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 19 in·lb | N/A 40:1 | N/A 1/17 hp |
| 01440417 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 16 in·lb | N/A 20:1 | N/A 1/17 hp |
| 01440418 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 10 in·lb | N/A 10:1 | N/A 1/17 hp |
| 01440419 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | N/A 0.48 A | N/A 22 in·lb | N/A 60:1 | N/A 1/17 hp |