COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01782918 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
01782920 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
01782921 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
01782923 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 22 in·lb N/A 60:1 N/A 1/17 hp
01782936 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 213 in·lb N/A 60:1 N/A 1/4 hp
01782937 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
01782938 N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 375 in·lb N/A 190:1 N/A 1/4 hp
01782939 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
01782949 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 71 in·lb N/A 10:1 N/A 1/2 hp
01782950 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 129 in·lb N/A 18:1 N/A 1/2 hp
01782951 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 218 in·lb N/A 36:1 N/A 1/2 hp
01782952 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 264 in·lb N/A 48:1 N/A 1/2 hp
01782953 N/A Bodine 360.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 24 in·lb N/A 5:1 N/A 1/4 hp
01782954 N/A Bodine 90.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 83 in·lb N/A 20:1 N/A 1/4 hp
01782955 N/A Bodine 60.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 104 in·lb N/A 30:1 N/A 1/4 hp
01782956 N/A Bodine 45.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.90 A N/A 109 in·lb N/A 40:1 N/A 1/4 hp
01782989 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 87 in·lb N/A 18:1 N/A 1/3 hp
01782990 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 151 in·lb N/A 36:1 N/A 1/3 hp
01782991 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 189 in·lb N/A 48:1 N/A 1/3 hp
01783024 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
01783025 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
01783026 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
01783027 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 22 in·lb N/A 60:1 N/A 1/17 hp
01783028 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 52 in·lb N/A 10:1 N/A 1/3 hp
01783029 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 87 in·lb N/A 18:1 N/A 1/3 hp
Unit of Measure
 1 2 3 4 5 »