COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

03033554 N/A INA (Schaeffler) HFL Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 6 mm N/A N/A 23000 rpm N/A
00093565 N/A INA (Schaeffler) SCH Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/4 in N/A 8200 lbf N/A 6000 rpm N/A 13000 lbf
00136125 N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1980 lbf N/A 22000 rpm N/A 2750 lbf
00093618 N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A 570 lbf N/A 27000 rpm N/A 470 lbf
00127573 N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 18 mm N/A 1820 lbf N/A 13000 rpm N/A 2450 lbf
00136105 N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 870 lbf N/A 29500 rpm N/A 890 lbf
00093174 N/A INA (Schaeffler) SCH Series 7/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/16 in N/A 1760 lbf N/A 25000 rpm N/A 1840 lbf
00093684 N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 2850 lbf N/A 10000 rpm N/A 3950 lbf
00136851 N/A INA (Schaeffler) BK Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 6 mm N/A 640 lbf N/A 35000 rpm N/A 590 lbf
01629446 N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A 360 lbf N/A 44000 rpm N/A 260 lbf
00136149 N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 1480 lbf N/A 17600 rpm N/A 2100 lbf
01606818 N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 620 lbf N/A 20000 rpm N/A 590 lbf
00093501 N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 2850 lbf N/A 10000 rpm N/A 3950 lbf
00093748 N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 4050 lbf N/A 8000 rpm N/A 6100 lbf
00136115 N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 820 lbf N/A 22000 rpm N/A 890 lbf
02291873 N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 3000 lbf N/A 8000 rpm N/A 4950 lbf
02942502 N/A INA (Schaeffler) HK Series 4 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 4 mm N/A 400 lbf N/A 41000 rpm N/A 295 lbf
00136856 N/A INA (Schaeffler) BK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 620 lbf N/A 28000 rpm N/A 590 lbf
00093181 N/A INA (Schaeffler) SCH Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1910 lbf N/A 22000 rpm N/A 2120 lbf
00136997 N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 3500 lbf N/A 7000 rpm N/A 5400 lbf
00136185 N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 1850 lbf N/A 12600 rpm N/A 2400 lbf
00136859 N/A INA (Schaeffler) BK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 850 lbf N/A 28000 rpm N/A 890 lbf
00093361 N/A INA (Schaeffler) BCH Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 1590 lbf N/A 29500 rpm N/A 1590 lbf
00092688 N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 2230 lbf N/A 22000 rpm N/A 3200 lbf
00127587 N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 1750 lbf N/A 11000 rpm N/A 2200 lbf
Unit of Measure
 1 2 3 4 5 »