Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00127603 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 22 mm | N/A 2050 lbf | N/A 11000 rpm | N/A 3000 lbf |
| 00136862 | N/A INA (Schaeffler) BK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 9 mm | N/A 960 lbf | N/A 25000 rpm | N/A 1050 lbf |
| 00137143 | N/A INA (Schaeffler) HF Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 6 mm | N/A | N/A 23000 rpm | N/A |
| 00136161 | N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 11/16 in | N/A 1290 lbf | N/A 16000 rpm | N/A 1770 lbf |
| 00092644 | N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/16 in | N/A 650 lbf | N/A 35500 rpm | N/A 590 lbf |
| 00135330 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 20 mm | N/A 4900 lbf | N/A 12000 rpm | N/A 9000 lbf |
| 00071348 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 4450 lbf | N/A 7000 rpm | N/A 7400 lbf |
| 00137746 | N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 40 mm | N/A 4500 lbf | N/A 4500 rpm | N/A 8700 lbf |
| 00136251 | N/A INA (Schaeffler) SCE Series 1-5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-5/8 in | N/A 5700 lbf | N/A 6800 rpm | N/A 8900 lbf |
| 00093456 | N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/4 in | N/A 920 lbf | N/A 27000 rpm | N/A 870 lbf |
| 00136897 | N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 16 mm | N/A 2450 lbf | N/A 15000 rpm | N/A 3450 lbf |
| 00137142 | N/A INA (Schaeffler) HF Series 4 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 4 mm | N/A | N/A 34000 rpm | N/A |
| 00135367 | N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 60 mm | N/A 7500 lbf | N/A 4400 rpm | N/A 16900 lbf |
| 00093248 | N/A INA (Schaeffler) SCH Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/8 in | N/A 9100 lbf | N/A 9800 rpm | N/A 14500 lbf |
| 00093219 | N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7/8 in | N/A 4400 lbf | N/A 12600 rpm | N/A 6100 lbf |
| 02291117 | N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 9 mm | N/A 870 lbf | N/A 25000 rpm | N/A 930 lbf |
| 00092724 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/4 in | N/A 2210 lbf | N/A 14700 rpm | N/A 2800 lbf |
| 00136107 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/8 in | N/A 1660 lbf | N/A 29500 rpm | N/A 2040 lbf |
| 02045715 | N/A INA (Schaeffler) HFL Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 14 mm | N/A 1600 lbf | N/A 9500 rpm | N/A 1730 lbf |
| 00127490 | N/A INA (Schaeffler) HK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 10 mm | N/A 990 lbf | N/A 23000 rpm | N/A 1150 lbf |
| 00127634 | N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 28 mm | N/A 3700 lbf | N/A 9000 rpm | N/A 6000 lbf |
| 00127629 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 7600 lbf | N/A 10000 rpm | N/A 14800 lbf |
| 00127646 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 30 mm | N/A 2700 lbf | N/A 8500 rpm | N/A 4100 lbf |
| 00092781 | N/A INA (Schaeffler) SCE Series 1-3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-3/4 in | N/A 9300 lbf | N/A 6300 rpm | N/A 17000 lbf |
| 00136878 | N/A INA (Schaeffler) BK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 12 mm | N/A 1460 lbf | N/A 19000 rpm | N/A 1640 lbf |