COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
« 11 12 13 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00135370 N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 3000 lbf N/A 8000 rpm N/A 4950 lbf
00136938 N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 7600 lbf N/A 10000 rpm N/A 14800 lbf
00135360 N/A INA (Schaeffler) HK Series 55 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 55 mm N/A 9900 lbf N/A 4700 rpm N/A 23200 lbf
00137154 N/A INA (Schaeffler) HF Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 18 mm N/A N/A 7500 rpm N/A
00109015 N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 18 mm N/A 1820 lbf N/A 9500 rpm N/A 2450 lbf
00136165 N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 11/16 in N/A 1930 lbf N/A 16000 rpm N/A 2950 lbf
00093265 N/A INA (Schaeffler) SCH Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-3/8 in N/A 8800 lbf N/A 8000 rpm N/A 14700 lbf
00092636 N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A 920 lbf N/A 44000 rpm N/A 870 lbf
00093227 N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 5800 lbf N/A 12600 rpm N/A 8600 lbf
00127707 N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 6100 lbf N/A 6000 rpm N/A 13300 lbf
02942452 N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A N/A 17000 rpm N/A
00130095 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 2470 lbf N/A 7000 rpm N/A 3400 lbf
00137144 N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A N/A 17000 rpm N/A
00137209 N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 4800 lbf N/A 4000 rpm N/A 9700 lbf
00127549 N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 1710 lbf N/A 15000 rpm N/A 2180 lbf
00136916 N/A INA (Schaeffler) BK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 3550 lbf N/A 12000 rpm N/A 5800 lbf
00127536 N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 2360 lbf N/A 16000 rpm N/A 3250 lbf
00092735 N/A INA (Schaeffler) SCE Series 0.8125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.8125 in N/A 18500 N N/A 12200 rpm N/A 29000 N
00092765 N/A INA (Schaeffler) SCE Series 1.1250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.1250 in N/A 25500 N N/A 9000 rpm N/A 49500 N
00092789 N/A INA (Schaeffler) SCE Series 2.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 2.0000 in N/A 41500 N N/A 5100 rpm N/A 80000 N
00092793 N/A INA (Schaeffler) SCE Series 2.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 2.7500 in N/A 39000 N N/A 3800 rpm N/A 81000 N
00093019 N/A INA (Schaeffler) BCE Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.6250 in N/A 10400 N N/A 16000 rpm N/A 16300 N
00093024 N/A INA (Schaeffler) BCE Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.7500 in N/A 12800 N N/A 13100 rpm N/A 17500 N
00093028 N/A INA (Schaeffler) BCE Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.7500 in N/A 15400 N N/A 13100 rpm N/A 22100 N
00093031 N/A INA (Schaeffler) BCE Series 0.8750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.8750 in N/A 22100 N N/A 11400 rpm N/A 38000 N
Unit of Measure
« 11 12 13