Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 03033554 | N/A INA (Schaeffler) HFL Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 6 mm | N/A | N/A 23000 rpm | N/A |
| 00093565 | N/A INA (Schaeffler) SCH Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/4 in | N/A 8200 lbf | N/A 6000 rpm | N/A 13000 lbf |
| 00136125 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1980 lbf | N/A 22000 rpm | N/A 2750 lbf |
| 00093618 | N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/4 in | N/A 570 lbf | N/A 27000 rpm | N/A 470 lbf |
| 00127573 | N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 18 mm | N/A 1820 lbf | N/A 13000 rpm | N/A 2450 lbf |
| 00136105 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/8 in | N/A 870 lbf | N/A 29500 rpm | N/A 890 lbf |
| 00093174 | N/A INA (Schaeffler) SCH Series 7/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7/16 in | N/A 1760 lbf | N/A 25000 rpm | N/A 1840 lbf |
| 00093684 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/4 in | N/A 2850 lbf | N/A 10000 rpm | N/A 3950 lbf |
| 00136851 | N/A INA (Schaeffler) BK Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 6 mm | N/A 640 lbf | N/A 35000 rpm | N/A 590 lbf |
| 01629446 | N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/4 in | N/A 360 lbf | N/A 44000 rpm | N/A 260 lbf |
| 00136149 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/8 in | N/A 1480 lbf | N/A 17600 rpm | N/A 2100 lbf |
| 01606818 | N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 8 mm | N/A 620 lbf | N/A 20000 rpm | N/A 590 lbf |
| 00093501 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/4 in | N/A 2850 lbf | N/A 10000 rpm | N/A 3950 lbf |
| 00093748 | N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7/8 in | N/A 4050 lbf | N/A 8000 rpm | N/A 6100 lbf |
| 00136115 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 820 lbf | N/A 22000 rpm | N/A 890 lbf |
| 02291873 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 22 mm | N/A 3000 lbf | N/A 8000 rpm | N/A 4950 lbf |
| 02942502 | N/A INA (Schaeffler) HK Series 4 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 4 mm | N/A 400 lbf | N/A 41000 rpm | N/A 295 lbf |
| 00136856 | N/A INA (Schaeffler) BK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 8 mm | N/A 620 lbf | N/A 28000 rpm | N/A 590 lbf |
| 00093181 | N/A INA (Schaeffler) SCH Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1910 lbf | N/A 22000 rpm | N/A 2120 lbf |
| 00136997 | N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 3500 lbf | N/A 7000 rpm | N/A 5400 lbf |
| 00136185 | N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7/8 in | N/A 1850 lbf | N/A 12600 rpm | N/A 2400 lbf |
| 00136859 | N/A INA (Schaeffler) BK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 8 mm | N/A 850 lbf | N/A 28000 rpm | N/A 890 lbf |
| 00093361 | N/A INA (Schaeffler) BCH Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/8 in | N/A 1590 lbf | N/A 29500 rpm | N/A 1590 lbf |
| 00092688 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 2230 lbf | N/A 22000 rpm | N/A 3200 lbf |
| 00127587 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 15 mm | N/A 1750 lbf | N/A 11000 rpm | N/A 2200 lbf |