COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00071255 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 1930 lbf N/A 8500 rpm N/A 2700 lbf
00093186 N/A INA (Schaeffler) SCH Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 2850 lbf N/A 22000 rpm N/A 3500 lbf
00127532 N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 1750 lbf N/A 11000 rpm N/A 2200 lbf
00092976 N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 1300 lbf N/A 29500 rpm N/A 1490 lbf
00136944 N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 2700 lbf N/A 8500 rpm N/A 4100 lbf
00085514 N/A INA (Schaeffler) HFL Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 970 lbf N/A 14000 rpm N/A 1050 lbf
00093626 N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/16 in N/A 650 lbf N/A 23000 rpm N/A 590 lbf
00127598 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 3550 lbf N/A 12000 rpm N/A 5800 lbf
00127717 N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 50 mm N/A 8700 lbf N/A 5000 rpm N/A 18900 lbf
00127655 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 4950 lbf N/A 8500 rpm N/A 8900 lbf
00093041 N/A INA (Schaeffler) BCE Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/8 in N/A 5800 lbf N/A 9800 rpm N/A 11100 lbf
00092778 N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/2 in N/A 10600 lbf N/A 7400 rpm N/A 19200 lbf
00127691 N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 4500 lbf N/A 6500 rpm N/A 8700 lbf
00092662 N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 1300 lbf N/A 29500 rpm N/A 1490 lbf
00127614 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 3500 lbf N/A 10000 rpm N/A 5400 lbf
00136141 N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9/16 in N/A 2410 lbf N/A 19600 rpm N/A 3700 lbf
00127620 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 4450 lbf N/A 10000 rpm N/A 7400 lbf
00136882 N/A INA (Schaeffler) BK Series 13 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 13 mm N/A 1530 lbf N/A 18000 rpm N/A 1780 lbf
04408225 N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 5700 lbf N/A 6500 rpm N/A 11700 lbf
00092934 N/A INA (Schaeffler) BCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A 570 lbf N/A 44000 rpm N/A 470 lbf
00127584 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 1930 lbf N/A 12000 rpm N/A 2700 lbf
00127672 N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 4200 lbf N/A 7500 rpm N/A 7500 lbf
00136145 N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 970 lbf N/A 17600 rpm N/A 1180 lbf
00135322 N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9 mm N/A 960 lbf N/A 25000 rpm N/A 1050 lbf
01448032 N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1460 lbf N/A 14000 rpm N/A 1640 lbf
Unit of Measure
« 6 7 8 9 10 »