Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01689184 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit | N/A 018324 | N/A 2 in | N/A 3-1/8 in | N/A 0.152 in |
| 01689182 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | N/A 018323 | N/A 2 in | N/A 3-1/8 in | N/A #23 |
| 01689179 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit | N/A 018322 | N/A 2 in | N/A 3-1/8 in | N/A #22 |
| 01689177 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | N/A 018321 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.159 in |
| 01689175 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit | N/A 018320 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #20 |
| 01689051 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit | N/A 018302 | N/A 2-5/8 in | N/A 3-7/8 in | N/A #2 |
| 01689172 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #19 Size Jobber Length Drill Bit | N/A 018319 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #19 |
| 01689170 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit | N/A 018318 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #18 |
| 01689168 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #17 Size Jobber Length Drill Bit | N/A 018317 | N/A 2-3/16 in | N/A 3-3/8 in | N/A #17 |
| 01689165 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit | N/A 018316 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.177 in |
| 01689163 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #15 Size Jobber Length Drill Bit | N/A 018315 | N/A 2-3/16 in | N/A 3-3/8 in | N/A #15 |
| 01689161 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #14 Size Jobber Length Drill Bit | N/A 018314 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.182 in |
| 01689159 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit | N/A 018313 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #13 |
| 01689156 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit | N/A 018312 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #12 |
| 01689154 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit | N/A 018311 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 0.191 in |
| 01689152 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit | N/A 018310 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #10 |
| 01689047 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #1 Size Jobber Length Drill Bit | N/A 018301 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 0.228 in |
| 01688938 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit | N/A 018208 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #8 |
| 01688936 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit | N/A 018207 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #7 |
| 01688934 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit | N/A 018206 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.204 in |
| 01689043 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit | N/A 018252 | N/A 7/8 in | N/A 1-7/8 in | N/A 0.0635 in |
| 01689040 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit | N/A 018251 | N/A 1 in | N/A 2 in | N/A 0.067 in |
| 01688932 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #5 Size Jobber Length Drill Bit | N/A 018205 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.2055 in |
| 01689025 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit | N/A 018246 | N/A 1-1/8 in | N/A 2-1/8 in | N/A 0.081 in |
| 01689022 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit | N/A 018245 | N/A 1-1/8 in | N/A 2-1/8 in | N/A 0.082 in |