COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

03246469 N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit N/A 022028 N/A 4-1/16 in N/A 5-1/2 in N/A 7/16 in
03246446 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and 5/64 Inch (in) Size Jobber Length Drill Bit N/A 022005 N/A 1 in N/A 2 in N/A 5/64 in
03246451 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit N/A 022010 N/A 2 in N/A 3-1/8 in N/A 5/32 in
03246461 N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit N/A 022020 N/A 3-3/16 in N/A 4-1/2 in N/A 5/16 in
03246465 N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit N/A 022024 N/A 3-5/8 in N/A 5 in N/A 3/8 in
03246447 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and 3/32 Inch (in) Size Jobber Length Drill Bit N/A 022006 N/A 1-1/4 in N/A 2-1/4 in N/A 3/32 in
03246472 N/A Precision Twist Drill® 4-3/8 Inch (in) Flute Length, 5-7/8 Inch (in) Overall Length, and 31/64 Inch (in) Size Jobber Length Drill Bit N/A 022031 N/A 4-3/8 in N/A 5-7/8 in N/A 31/64 in
03246453 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit N/A 022012 N/A 2-5/16 in N/A 3-1/2 in N/A 3/16 in
03246470 N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit N/A 022029 N/A 4-3/16 in N/A 5-5/8 in N/A 29/64 in
03246468 N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit N/A 022027 N/A 3-15/16 in N/A 5-3/8 in N/A 27/64 in
03246466 N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit N/A 022025 N/A 3-3/4 in N/A 5-1/8 in N/A 25/64 in
03246464 N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit N/A 022023 N/A 3-1/2 in N/A 4-7/8 in N/A 23/64 in
03246462 N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit N/A 022021 N/A 3-5/16 in N/A 4-5/8 in N/A 21/64 in
03246460 N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and 19/64 Inch (in) Size Jobber Length Drill Bit N/A 022019 N/A 3-1/16 in N/A 4-3/8 in N/A 19/64 in
03246449 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 022008 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
03246458 N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit N/A 022017 N/A 2-7/8 in N/A 4-1/8 in N/A 17/64 in
03246456 N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit N/A 022015 N/A 2-5/8 in N/A 3-7/8 in N/A 15/64 in
03246471 N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit N/A 022030 N/A 4-5/16 in N/A 5-3/4 in N/A 15/32 in
03246457 N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit N/A 022016 N/A 2-3/4 in N/A 4 in N/A 1/4 in
03246454 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit N/A 022013 N/A 2-7/16 in N/A 3-5/8 in N/A 13/64 in
03246467 N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit N/A 022026 N/A 3-7/8 in N/A 5-1/4 in N/A 13/32 in
03246473 N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit N/A 022032 N/A 4-1/2 in N/A 6 in N/A 1/2 in
03246452 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit N/A 022011 N/A 2-1/8 in N/A 3-1/4 in N/A 11/64 in
03246445 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit N/A 022004 N/A 7/8 in N/A 1-7/8 in N/A 1/16 in
03246463 N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and 11/32 Inch (in) Size Jobber Length Drill Bit N/A 022022 N/A 3-7/16 in N/A 4-3/4 in N/A 11/32 in
Unit of Measure
« 16 17 18 19 20 »