COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01694497 N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit N/A 034420 N/A 3-3/16 in N/A 4-1/2 in N/A 5/16 in
01694501 N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit N/A 034424 N/A 3-5/8 in N/A 5 in N/A 3/8 in
01694489 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit N/A 034412 N/A 2-5/16 in N/A 3-1/2 in N/A 3/16 in
01694485 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 034408 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
01694493 N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit N/A 034416 N/A 2-3/4 in N/A 4 in N/A 1/4 in
01694509 N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit N/A 034432 N/A 4-1/2 in N/A 6 in N/A 1/2 in
01688060 N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7 Millimeter (mm) Size Jobber Length Drill Bit N/A 016470 N/A 69 mm N/A 109 mm N/A 7 mm
01688050 N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.4 Millimeter (mm) Size Jobber Length Drill Bit N/A 016464 N/A 63 mm N/A 101 mm N/A 6.4 mm
01688036 N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016455 N/A 57 mm N/A 93 mm N/A 5.5 mm
01688029 N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016450 N/A 52 mm N/A 86 mm N/A 5 mm
01688007 N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.6 Millimeter (mm) Size Jobber Length Drill Bit N/A 016436 N/A 39 mm N/A 70 mm N/A 3.6 mm
01688001 N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016432 N/A 36 mm N/A 65 mm N/A 3.2 mm
01687999 N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.1 Millimeter (mm) Size Jobber Length Drill Bit N/A 016431 N/A 36 mm N/A 65 mm N/A 3.1 mm
01687990 N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016425 N/A 30 mm N/A 57 mm N/A 2.5 mm
01687988 N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.4 Millimeter (mm) Size Jobber Length Drill Bit N/A 016424 N/A 30 mm N/A 57 mm N/A 2.4 mm
01693887 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 029085 N/A 75 mm N/A 117 mm N/A 8.5 mm
01693724 N/A Precision Twist Drill® 27 Millimeter (mm) Flute Length, 53 Millimeter (mm) Overall Length, and 2.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 029023 N/A 27 mm N/A 53 mm N/A 2.3 mm
01687706 N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 9.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016095 N/A 81 mm N/A 125 mm N/A 9.5 mm
01687695 N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 9 Millimeter (mm) Size Jobber Length Drill Bit N/A 016090 N/A 81 mm N/A 125 mm N/A 9 mm
01687690 N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 8.80 Millimeter (mm) Size Jobber Length Drill Bit N/A 016088 N/A 81 mm N/A 125 mm N/A 8.80 mm
01687683 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016085 N/A 75 mm N/A 117 mm N/A 8.5 mm
01687681 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.40 Millimeter (mm) Size Jobber Length Drill Bit N/A 016084 N/A 75 mm N/A 117 mm N/A 8.40 mm
01687672 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8 Millimeter (mm) Size Jobber Length Drill Bit N/A 016080 N/A 75 mm N/A 117 mm N/A 8 mm
01687670 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 7.9 Millimeter (mm) Size Jobber Length Drill Bit N/A 016079 N/A 75 mm N/A 117 mm N/A 7.9 mm
01687668 N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 7.8 Millimeter (mm) Size Jobber Length Drill Bit N/A 016078 N/A 75 mm N/A 117 mm N/A 7.8 mm
Unit of Measure
« 16 17 18 19 20 »