COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01687559 N/A Precision Twist Drill® 33 Millimeter (mm) Flute Length, 61 Millimeter (mm) Overall Length, and 2.9 Millimeter (mm) Size Jobber Length Drill Bit N/A 016029 N/A 33 mm N/A 61 mm N/A 2.9 mm
01687552 N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.6 Millimeter (mm) Size Jobber Length Drill Bit N/A 016026 N/A 30 mm N/A 57 mm N/A 2.6 mm
01687550 N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016025 N/A 30 mm N/A 57 mm N/A 2.5 mm
01687545 N/A Precision Twist Drill® 27 Millimeter (mm) Flute Length, 53 Millimeter (mm) Overall Length, and 2.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016023 N/A 27 mm N/A 53 mm N/A 2.3 mm
01687541 N/A Precision Twist Drill® 24 Millimeter (mm) Flute Length, 49 Millimeter (mm) Overall Length, and 2.1 Millimeter (mm) Size Jobber Length Drill Bit N/A 016021 N/A 24 mm N/A 49 mm N/A 2.1 mm
01687538 N/A Precision Twist Drill® 24 Millimeter (mm) Flute Length, 49 Millimeter (mm) Overall Length, and 2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016020 N/A 24 mm N/A 49 mm N/A 2 mm
01694478 N/A Precision Twist Drill® 114 Millimeter (mm) Flute Length, 169 Millimeter (mm) Overall Length, and 14.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 034145 N/A 114 mm N/A 169 mm N/A 14.5 mm
01694477 N/A Precision Twist Drill® 108 Millimeter (mm) Flute Length, 160 Millimeter (mm) Overall Length, and 14 Millimeter (mm) Size Jobber Length Drill Bit N/A 034140 N/A 108 mm N/A 160 mm N/A 14 mm
01687783 N/A Precision Twist Drill® 101 Millimeter (mm) Flute Length, 151 Millimeter (mm) Overall Length, and 13 Millimeter (mm) Size Jobber Length Drill Bit N/A 016130 N/A 101 mm N/A 151 mm N/A 13 mm
01687772 N/A Precision Twist Drill® 101 Millimeter (mm) Flute Length, 151 Millimeter (mm) Overall Length, and 12.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016125 N/A 101 mm N/A 151 mm N/A 12.5 mm
01687761 N/A Precision Twist Drill® 101 Millimeter (mm) Flute Length, 151 Millimeter (mm) Overall Length, and 12.00 Millimeter (mm) Size Jobber Length Drill Bit N/A 016120 N/A 101 mm N/A 151 mm N/A 12.00 mm
01687750 N/A Precision Twist Drill® 94 Millimeter (mm) Flute Length, 142 Millimeter (mm) Overall Length, and 11.50 Millimeter (mm) Size Jobber Length Drill Bit N/A 016115 N/A 94 mm N/A 142 mm N/A 11.50 mm
01687739 N/A Precision Twist Drill® 94 Millimeter (mm) Flute Length, 142 Millimeter (mm) Overall Length, and 11.00 Millimeter (mm) Size Jobber Length Drill Bit N/A 016110 N/A 94 mm N/A 142 mm N/A 11.00 mm
01687728 N/A Precision Twist Drill® 87 Millimeter (mm) Flute Length, 133 Millimeter (mm) Overall Length, and 10.50 Millimeter (mm) Size Jobber Length Drill Bit N/A 016105 N/A 87 mm N/A 133 mm N/A 10.50 mm
01687717 N/A Precision Twist Drill® 87 Millimeter (mm) Flute Length, 133 Millimeter (mm) Overall Length, and 10.00 Millimeter (mm) Size Jobber Length Drill Bit N/A 016100 N/A 87 mm N/A 133 mm N/A 10.00 mm
01687536 N/A Precision Twist Drill® 22 Millimeter (mm) Flute Length, 46 Millimeter (mm) Overall Length, and 1.9 Millimeter (mm) Size Jobber Length Drill Bit N/A 016019 N/A 22 mm N/A 46 mm N/A 1.9 mm
01687534 N/A Precision Twist Drill® 22 Millimeter (mm) Flute Length, 46 Millimeter (mm) Overall Length, and 1.80 Millimeter (mm) Size Jobber Length Drill Bit N/A 016018 N/A 22 mm N/A 46 mm N/A 1.80 mm
01687860 N/A Precision Twist Drill® 20 Millimeter (mm) Flute Length, 43 Millimeter (mm) Overall Length, and 1.65 Millimeter (mm) Size Jobber Length Drill Bit N/A 016261 N/A 20 mm N/A 43 mm N/A 1.65 mm
01687527 N/A Precision Twist Drill® 18 Millimeter (mm) Flute Length, 40 Millimeter (mm) Overall Length, and 1.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016015 N/A 18 mm N/A 40 mm N/A 1.5 mm
01687857 N/A Precision Twist Drill® 18 Millimeter (mm) Flute Length, 40 Millimeter (mm) Overall Length, and 1.45 Millimeter (mm) Size Jobber Length Drill Bit N/A 016259 N/A 18 mm N/A 40 mm N/A 1.45 mm
01687523 N/A Precision Twist Drill® 16 Millimeter (mm) Flute Length, 38 Millimeter (mm) Overall Length, and 1.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016013 N/A 16 mm N/A 38 mm N/A 1.3 mm
01687854 N/A Precision Twist Drill® 16 Millimeter (mm) Flute Length, 38 Millimeter (mm) Overall Length, and 1.25 Millimeter (mm) Size Jobber Length Drill Bit N/A 016257 N/A 16 mm N/A 38 mm N/A 1.25 mm
01687520 N/A Precision Twist Drill® 16 Millimeter (mm) Flute Length, 38 Millimeter (mm) Overall Length, and 1.20 Millimeter (mm) Size Jobber Length Drill Bit N/A 016012 N/A 16 mm N/A 38 mm N/A 1.20 mm
01687852 N/A Precision Twist Drill® 14 Millimeter (mm) Flute Length, 36 Millimeter (mm) Overall Length, and 1.15 Millimeter (mm) Size Jobber Length Drill Bit N/A 016256 N/A 14 mm N/A 36 mm N/A 1.15 mm
01687516 N/A Precision Twist Drill® 12 Millimeter (mm) Flute Length, 34 Millimeter (mm) Overall Length, and 1.00 Millimeter (mm) Size Jobber Length Drill Bit N/A 016010 N/A 12 mm N/A 34 mm N/A 1.00 mm
Unit of Measure
« 21 22 23 24 25 »