Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01687849 | N/A Precision Twist Drill® 11 Millimeter (mm) Flute Length, 32 Millimeter (mm) Overall Length, and 0.95 Millimeter (mm) Size Jobber Length Drill Bit | N/A 016254 | N/A 11 mm | N/A 32 mm | N/A 0.95 mm |
| 01687838 | N/A Precision Twist Drill® 5 Millimeter (mm) Flute Length, 20 Millimeter (mm) Overall Length, and 0.45 Millimeter (mm) Size Jobber Length Drill Bit | N/A 016245 | N/A 5 mm | N/A 20 mm | N/A 0.45 mm |
| 01689777 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit | N/A 018645 | N/A 1-1/8 in | N/A 2-1/8 in | N/A 0.082 in |
| 01689773 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit | N/A 018643 | N/A 1-1/4 in | N/A 2-1/4 in | N/A #43 |
| 01689766 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit | N/A 018640 | N/A 1-3/8 in | N/A 2-3/8 in | N/A #40 |
| 01689759 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit | N/A 018637 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.104 in |
| 01689757 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit | N/A 018636 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.1065 in |
| 01689752 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit | N/A 018634 | N/A 1-1/2 in | N/A 2-5/8 in | N/A #34 |
| 01689748 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit | N/A 018632 | N/A 1-5/8 in | N/A 2-3/4 in | N/A #32 |
| 01689743 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit | N/A 018630 | N/A 1-5/8 in | N/A 2-3/4 in | N/A #30 |
| 01689681 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit | N/A 018603 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.213 in |
| 01689738 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit | N/A 018628 | N/A 1-3/4 in | N/A 2-7/8 in | N/A #28 |
| 01689736 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit | N/A 018627 | N/A 1-7/8 in | N/A 3 in | N/A #27 |
| 01689729 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit | N/A 018624 | N/A 2 in | N/A 3-1/8 in | N/A #24 |
| 01689727 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | N/A 018623 | N/A 2 in | N/A 3-1/8 in | N/A #23 |
| 01689722 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | N/A 018621 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #21 |
| 01689720 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit | N/A 018620 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.161 in |
| 01689679 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit | N/A 018602 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 0.221 in |
| 01689718 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #19 Size Jobber Length Drill Bit | N/A 018619 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #19 |
| 01689715 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit | N/A 018618 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.1695 in |
| 01689706 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #14 Size Jobber Length Drill Bit | N/A 018614 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.182 in |
| 01689704 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit | N/A 018613 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #13 |
| 01689702 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit | N/A 018612 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #12 |
| 01689699 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit | N/A 018611 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #11 |
| 01689697 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit | N/A 018610 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #10 |