Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01688700 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit | N/A 018036 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.1065 in |
| 01688698 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit | N/A 018035 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 0.11 in |
| 01688695 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit | N/A 018034 | N/A 1-1/2 in | N/A 2-5/8 in | N/A #34 |
| 01688693 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #33 Size Jobber Length Drill Bit | N/A 018033 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 0.113 in |
| 01688691 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit | N/A 018032 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.116 in |
| 01688688 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #31 Size Jobber Length Drill Bit | N/A 018031 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.12 in |
| 01688686 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit | N/A 018030 | N/A 1-5/8 in | N/A 2-3/4 in | N/A #30 |
| 01688622 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit | N/A 018003 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.213 in |
| 01688684 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | N/A 018029 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 0.136 in |
| 01688681 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit | N/A 018028 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 0.1405 in |
| 01688679 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit | N/A 018027 | N/A 1-7/8 in | N/A 3 in | N/A 0.144 in |
| 01688677 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #26 Size Jobber Length Drill Bit | N/A 018026 | N/A 1-7/8 in | N/A 3 in | N/A 0.147 in |
| 01688674 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit | N/A 018025 | N/A 1-7/8 in | N/A 3 in | N/A 0.1495 in |
| 01688672 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit | N/A 018024 | N/A 2 in | N/A 3-1/8 in | N/A 0.152 in |
| 01688670 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | N/A 018023 | N/A 2 in | N/A 3-1/8 in | N/A 0.154 in |
| 01688668 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit | N/A 018022 | N/A 2 in | N/A 3-1/8 in | N/A 0.157 in |
| 01688665 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | N/A 018021 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.159 in |
| 01688663 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit | N/A 018020 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.161 in |
| 01688619 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit | N/A 018002 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 0.221 in |
| 01688661 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #19 Size Jobber Length Drill Bit | N/A 018019 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.166 in |
| 01688658 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit | N/A 018018 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.1695 in |
| 01688655 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #17 Size Jobber Length Drill Bit | N/A 018017 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.173 in |
| 01688653 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit | N/A 018016 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.177 in |
| 01688651 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #15 Size Jobber Length Drill Bit | N/A 018015 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.18 in |
| 01688649 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #14 Size Jobber Length Drill Bit | N/A 018014 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.182 in |