Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01688850 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | N/A 018121 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #21 |
| 01688848 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit | N/A 018120 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #20 |
| 01688843 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit | N/A 018118 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.1695 in |
| 01688839 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit | N/A 018116 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.177 in |
| 01688836 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #15 Size Jobber Length Drill Bit | N/A 018115 | N/A 2-3/16 in | N/A 3-3/8 in | N/A 0.18 in |
| 01688829 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit | N/A 018112 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 0.189 in |
| 01688827 | N/A Precision Twist Drill® #11 Size Jobber Length Drill Bit | N/A 18111 | N/A | N/A | N/A 0.1910 in |
| 01688825 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit | N/A 018110 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.1935 in |
| 01686941 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Z Size Jobber Length Drill Bit | N/A 015026 | N/A 3-7/8 in | N/A 5-1/4 in | N/A Z |
| 01686939 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Y Size Jobber Length Drill Bit | N/A 015025 | N/A 3-7/8 in | N/A 5-1/4 in | N/A Y |
| 01686937 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and X Size Jobber Length Drill Bit | N/A 015024 | N/A 3-3/4 in | N/A 5-1/8 in | N/A 0.397 in |
| 01686934 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and W Size Jobber Length Drill Bit | N/A 015023 | N/A 3-3/4 in | N/A 5-1/8 in | N/A W |
| 01686932 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and V Size Jobber Length Drill Bit | N/A 015022 | N/A 3-5/8 in | N/A 5 in | N/A V |
| 01686930 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and U Size Jobber Length Drill Bit | N/A 015021 | N/A 3-5/8 in | N/A 5 in | N/A U |
| 01686927 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and T Size Jobber Length Drill Bit | N/A 015020 | N/A 3-1/2 in | N/A 4-7/8 in | N/A T |
| 01686925 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and S Size Jobber Length Drill Bit | N/A 015019 | N/A 3-1/2 in | N/A 4-7/8 in | N/A S |
| 01686923 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and R Size Jobber Length Drill Bit | N/A 015018 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 0.339 in |
| 01686921 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit | N/A 015017 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 0.332 in |
| 01687286 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Y Size Jobber Length Drill Bit | N/A 015625 | N/A 3-7/8 in | N/A 5-1/4 in | N/A 0.404 in |
| 01687263 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and O Size Jobber Length Drill Bit | N/A 015615 | N/A 3-3/16 in | N/A 4-1/2 in | N/A 0.316 in |
| 01687261 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and N Size Jobber Length Drill Bit | N/A 015614 | N/A 3-1/16 in | N/A 4-3/8 in | N/A 0.302 in |
| 01687259 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and M Size Jobber Length Drill Bit | N/A 015613 | N/A 3-1/16 in | N/A 4-3/8 in | N/A 0.295 in |
| 01687243 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and F Size Jobber Length Drill Bit | N/A 015606 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.257 in |
| 01687235 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit | N/A 015602 | N/A 2-3/4 in | N/A 4 in | N/A 0.238 in |
| 01686918 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and P Size Jobber Length Drill Bit | N/A 015016 | N/A 3-5/16 in | N/A 4-5/8 in | N/A P |