Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01687082 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and L Size Jobber Length Drill Bit | N/A 015312 | N/A 2-15/16 in | N/A 4-1/4 in | N/A L |
| 01687080 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | N/A 015311 | N/A 2-15/16 in | N/A 4-1/4 in | N/A K |
| 01687078 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and J Size Jobber Length Drill Bit | N/A 015310 | N/A 2-7/8 in | N/A 4-1/8 in | N/A J |
| 01687075 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | N/A 015309 | N/A 2-7/8 in | N/A 4-1/8 in | N/A I |
| 01687073 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and H Size Jobber Length Drill Bit | N/A 015308 | N/A 2-7/8 in | N/A 4-1/8 in | N/A H |
| 01687071 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | N/A 015307 | N/A 2-7/8 in | N/A 4-1/8 in | N/A G |
| 01687069 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and F Size Jobber Length Drill Bit | N/A 015306 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.257 in |
| 01687064 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | N/A 015304 | N/A 2-3/4 in | N/A 4 in | N/A 0.246 in |
| 01687062 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | N/A 015303 | N/A 2-3/4 in | N/A 4 in | N/A 0.242 in |
| 01687060 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit | N/A 015302 | N/A 2-3/4 in | N/A 4 in | N/A 0.238 in |
| 01687058 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit | N/A 015301 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 0.234 in |
| 01686890 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | N/A 015003 | N/A 2-3/4 in | N/A 4 in | N/A C |
| 01687056 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Z Size Jobber Length Drill Bit | N/A 015226 | N/A 3-7/8 in | N/A 5-1/4 in | N/A 0.413 in |
| 01687054 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Y Size Jobber Length Drill Bit | N/A 015225 | N/A 3-7/8 in | N/A 5-1/4 in | N/A 0.404 in |
| 01687049 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and W Size Jobber Length Drill Bit | N/A 015223 | N/A 3-3/4 in | N/A 5-1/8 in | N/A 0.386 in |
| 01687047 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and V Size Jobber Length Drill Bit | N/A 015222 | N/A 3-5/8 in | N/A 5 in | N/A 0.377 in |
| 01687042 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and T Size Jobber Length Drill Bit | N/A 015220 | N/A 3-1/2 in | N/A 4-7/8 in | N/A 0.358 in |
| 01687036 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit | N/A 015217 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 0.332 in |
| 01687027 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and M Size Jobber Length Drill Bit | N/A 015213 | N/A 3-1/16 in | N/A 4-3/8 in | N/A 0.295 in |
| 01687023 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | N/A 015211 | N/A 2-15/16 in | N/A 4-1/4 in | N/A 0.281 in |
| 01687019 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | N/A 015209 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.272 in |
| 01687016 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and H Size Jobber Length Drill Bit | N/A 015208 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.266 in |
| 01687014 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | N/A 015207 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.261 in |
| 01687008 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | N/A 015204 | N/A 2-3/4 in | N/A 4 in | N/A 0.246 in |
| 01687005 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | N/A 015203 | N/A 2-3/4 in | N/A 4 in | N/A 0.242 in |