COMPANY HEADER
Print Back
Emerson TopWorx Leverless Dry Contact Proximity Sensors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Body Style

Contact Form

Alternating Current (AC) Voltage Rating

Direct Current (DC) Voltage

07253781 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07253787 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07252845 N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669148 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07252750 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669149 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252718 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07254048 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
08669150 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07252776 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669151 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252742 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669152 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669153 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669154 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252774 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252804 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07253801 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
08669155 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252741 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252424 N/A Emerson TopWorx 21 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07252805 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07254054 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07252749 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252752 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
Unit of Measure
 1 2 3 4 5 »