COMPANY HEADER
Print Back
Emerson TopWorx Leverless Dry Contact Proximity Sensors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Body Style

Contact Form

Alternating Current (AC) Voltage Rating

Direct Current (DC) Voltage

07252727 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252716 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252735 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252748 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252754 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252758 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252812 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252813 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252829 N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252834 N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252844 N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252846 N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252857 N/A Emerson TopWorx 76 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252880 N/A Emerson TopWorx 0.062 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A N/A
07253755 N/A Emerson TopWorx 70 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07253793 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07253812 N/A Emerson TopWorx 70 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07253814 N/A Emerson TopWorx 70 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07254026 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07254049 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07254064 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07253987 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
07253900 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252779 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669133 N/A Emerson TopWorx 74 Series 0.070 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
Unit of Measure
 1 2 3 4 5 »