COMPANY HEADER
Print Back
Emerson TopWorx Leverless Dry Contact Proximity Sensors
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Body Style

Contact Form

Alternating Current (AC) Voltage Rating

Direct Current (DC) Voltage

07254036 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07251820 N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07254037 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
08669169 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A N/A
07251566 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
05591531 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07252130 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A DMDB N/A 120 V240 V480 V N/A 24 V48 V120 V
07254034 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07252187 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A DMDB N/A 120 V240 V480 V N/A 24 V48 V120 V
05327928 N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07253906 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A N/A
07251696 N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07251609 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
08669170 N/A Emerson TopWorx 74 Series 0.070 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07251618 N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07252816 N/A Emerson TopWorx 74 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669172 N/A Emerson TopWorx 7L Series GO Led 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V125 V
08669173 N/A Emerson TopWorx 7L Series GO Led 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
08669174 N/A Emerson TopWorx 7L Series GO Led 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V125 V
07252695 N/A Emerson TopWorx 71 Series 0.040 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669175 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07193036 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
07251888 N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
08669176 N/A Emerson TopWorx 70 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252724 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
Unit of Measure
« 6 7 8 9