Item # |
Item Name |
Body Style |
Contact Form |
Alternating Current (AC) Voltage Rating |
Direct Current (DC) Voltage |
|---|---|---|---|---|---|
| 08669178 | N/A Emerson TopWorx 75 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Round | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V | N/A 24 V48 V |
| 07252751 | N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Round | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V | N/A 24 V48 V |
| 08669397 | N/A Emerson TopWorx 31 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A Single Pole Double Throw (SPDT) | N/A 120 V | N/A 24 V |
| 07251704 | N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V480 V | N/A 24 V48 V120 V |
| 07252122 | N/A Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A DMDB | N/A 120 V240 V480 V | N/A 24 V48 V120 V |
| 07252551 | N/A Emerson TopWorx 22 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V480 V | N/A 24 V48 V120 V |
| 08273712 | N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V480 V | N/A 24 V48 V120 V |
| 02858057 | N/A Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor | N/A Square | N/A Single Pole Double Throw (SPDT) | N/A 120 V240 V480 V | N/A 24 V48 V120 V |