Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02144078 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 3/4-16 |
| 02144079 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 5/8 in | N/A 7/8-14 |
| 02316826 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 7/8 in | N/A 1-3/16-12 |
| 02157812 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/4 in | N/A 7/16-20 |
| 00316999 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 9/16-18 |
| 00316993 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 3/4-16 |
| 00328196 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 9/16-18 |
| 00315990 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 5/8 in | N/A 7/8-14 |
| 02245439 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 02481094 | N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Bulkhead Straight Adapter | N/A 3/16 in | N/A 3/8-24 | N/A 3/16 in | N/A 3/8-24 |
| 03939427 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 00315176 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 00315180 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 00315183 | N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 01369442 | N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 5/8 in | N/A 7/8-14 |
| 01369444 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 00315139 | N/A Brennan 7/8 x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 7/8 in | N/A 1-3/16-12 | N/A 7/8 in | N/A 1-3/16-12 |
| 01472725 | N/A Brennan 1 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 01369445 | N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 00315160 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 01369446 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00315169 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 01369448 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 01369449 | N/A Brennan 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-1/2-12 |
| 01369424 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/4 in | N/A 7/16-20 |