COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00325879 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 2 in N/A 2-11-1/2
00325720 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
00352508 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 3/4 in N/A 3/4-14
02707260 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-18
00325882 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-18
04891491 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 3/8-18
00325890 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 3/8-18
03276568 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-18
00325899 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 1/2 in N/A 1/2-14
04925576 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
03753011 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
00360573 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 3/4 in N/A 3/4-14
00325905 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 3/4 in N/A 3/4-14
03950272 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
00325908 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
02229224 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/8 in N/A 1/8-27 N/A 1 in N/A 1-11-1/2
02481234 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 1 in N/A 1-11-1/2
00327546 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 1 in N/A 1-11-1/2
02092016 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-11-1/2
04889994 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
00327101 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
02481236 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 1-1/4 in N/A 1-1/4-11-1/2
00352509 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481237 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481238 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 1-1/4 in N/A 1-1/4-11-1/2
Unit of Measure
1 2 3