Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02095287 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 3/4 in | N/A 3/4-14 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 00327526 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1 in | N/A 1-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02481239 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1/4 in | N/A 1/4-18 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02074618 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 3/8 in | N/A 3/8-18 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00328553 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1/2 in | N/A 1/2-14 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 03499988 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1/2 in | N/A 1/2-14 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481240 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 3/4 in | N/A 3/4-14 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481241 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1 in | N/A 1-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481242 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481243 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 1/4 in | N/A 1/4-18 | N/A 2 in | N/A 2-11-1/2 |
| 02481244 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 3/8 in | N/A 3/8-18 | N/A 2 in | N/A 2-11-1/2 |
| 00358923 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 1/2 in | N/A 1/2-14 | N/A 2 in | N/A 2-11-1/2 |
| 00358915 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 3/4 in | N/A 3/4-14 | N/A 2 in | N/A 2-11-1/2 |
| 02481245 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 3/4 in | N/A 3/4-14 | N/A 2 in | N/A 2-11-1/2 |
| 02481246 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 1 in | N/A 1-11-1/2 | N/A 2 in | N/A 2-11-1/2 |
| 02481247 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 2 in | N/A 2-11-1/2 |
| 02479297 | N/A Brennan 2 in Female Pipe Rigid x 2-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | N/A 2 in | N/A 2-11-1/2 | N/A 2-1/2 in | N/A 3-12 |