COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02095287 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 1-1/4 in N/A 1-1/4-11-1/2
00327526 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481239 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 1-1/2 in N/A 1-1/2-11-1/2
02074618 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 1-1/2 in N/A 1-1/2-11-1/2
00328553 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 1-1/2 in N/A 1-1/2-11-1/2
03499988 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 1-1/2 in N/A 1-1/2-11-1/2
02481240 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 1-1/2 in N/A 1-1/2-11-1/2
02481241 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1 in N/A 1-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
02481242 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
02481243 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 1/4 in N/A 1/4-18 N/A 2 in N/A 2-11-1/2
02481244 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 3/8 in N/A 3/8-18 N/A 2 in N/A 2-11-1/2
00358923 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 1/2 in N/A 1/2-14 N/A 2 in N/A 2-11-1/2
00358915 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 2 in N/A 2-11-1/2
02481245 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 3/4 in N/A 3/4-14 N/A 2 in N/A 2-11-1/2
02481246 N/A Brennan 1 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 1 in N/A 1-11-1/2 N/A 2 in N/A 2-11-1/2
02481247 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 2 in N/A 2-11-1/2
02479297 N/A Brennan 2 in Female Pipe Rigid x 2-1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing N/A 2 in N/A 2-11-1/2 N/A 2-1/2 in N/A 3-12
Unit of Measure
1 2 3