Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00324143 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 00324153 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 5/16 in | N/A 1/2-20 |
| 02229319 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 9/16-18 |
| 02463323 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 3/4-16 |
| 04185089 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 04228299 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/8 in | N/A 1/8-27 |
| 01541457 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/4 in | N/A 1/4-18 |
| 03303656 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/8 in | N/A 3/8-18 |
| 00325014 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/8 in | N/A 3/8-18 |
| 01472715 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 1/2-14 |
| 01463222 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/4 in | N/A 3/4-14 |
| 00338334 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/4 in | N/A 3/4-14 |
| 00338333 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02158837 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 5/16 in | N/A 1/2-20 |
| 00317826 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 5/8 in | N/A 7/8-14 |
| 02862956 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 01509642 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 5/8 in | N/A 7/8-14 |
| 02567351 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 7/8 in | N/A 1-3/16-12 |
| 02481540 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1 in | N/A 1-5/16-12 |
| 02478782 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 01716655 | N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 1/4 in | N/A 1/4-18 |
| 02479331 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 6 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 6 mm | N/A |
| 02478448 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 8 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 8 mm | N/A |
| 01555921 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 10 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 10 mm | N/A |
| 03145236 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 12 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 12 mm | N/A |