Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00316286 | N/A Brennan 1 Inch (in) Barb x 1 Inch (in) Male Pipe Rigid Steel Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-11-1/2 |
| 00316295 | N/A Brennan 1-1/2 Inch (in) Barb x 1-1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter | N/A 1-1/2 in | N/A | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 00316292 | N/A Brennan 1-1/2 Inch (in) Barb x 1-1/2 Inch (in) Male Pipe Rigid Steel Straight Adapter | N/A 1-1/2 in | N/A | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00316297 | N/A Brennan 2 Inch (in) Barb x 2 Inch (in) Male Pipe Rigid Steel Straight Adapter | N/A 2 in | N/A | N/A 2 in | N/A 2-11-1/2 |