Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00324173 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 00318972 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 00316139 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 3/4-16 |
| 00309928 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00319026 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00316835 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 3/4-16 |
| 02481853 | N/A Brennan 3/4 Inch (in) Female Flat Face O-Ring End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 3/4 in | N/A 1-3/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 00327243 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 00321573 | N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 00312089 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 00320192 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/4 in | N/A 1-1/16-12 |
| 00264785 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 5/8 in | N/A 1-14 | N/A 1/2 in | N/A 3/4-16 |
| 00327147 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 00316446 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 3/8-18 |
| 00318923 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1/2 in | N/A 3/4-16 |
| 00354760 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/8 in | N/A 5/16-24 |
| 00321511 | N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 00313758 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 00316632 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 7/16-20 |
| 00311653 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 00310387 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 00321064 | N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 00320214 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/2 in | N/A 3/4-16 |
| 00320239 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 5/8 in | N/A 7/8-14 |
| 02479620 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 14 Millimeter (mm) Male ISO Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 14 mm | N/A M14 x 1.5 |