Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02478238 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 02479305 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 01506946 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 04297629 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02481524 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/8 in | N/A 1/8-27 |
| 02093429 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 1/4-18 |
| 02481525 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 1/4-18 |
| 02481526 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 3/8-18 |
| 00316906 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 3/8-18 |
| 00469632 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 1/2-14 |
| 02332493 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 1/2-14 |
| 02481528 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/4 in | N/A 3/4-14 |
| 02481529 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02318188 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11-1/2 |
| 02318189 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02481530 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481531 | N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 2 in Male Pipe Rigid End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-11-1/2 |
| 02481533 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 7/16-20 |
| 01451452 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 9/16-18 |
| 00469628 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 9/16-18 |
| 02481534 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 3/4-16 |
| 02481535 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 9/16-18 |
| 00469631 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 3/4-16 |
| 02481536 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 5/8 in | N/A 7/8-14 |
| 02481538 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |