COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

05235686 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A
00264370 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A
04898434 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 5/8 in N/A
00264372 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Bore End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A
00264374 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Bore End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
02090310 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A
00264376 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
02481808 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
00264378 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Bore End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
05909438 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
02480161 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
02480164 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
05397077 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A
05909426 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
05679445 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1-1/4 in N/A
05909690 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
02891801 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
00264385 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A
02481810 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1/2 in N/A
00264391 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 5/8 in N/A
02479431 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
02480739 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/4 in N/A
00318501 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
01600137 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
04312858 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1 in N/A 1-11-1/2
Unit of Measure
« 26 27 28 29 30 »